text.skipToContent text.skipToNavigation

PF65R16K6

By Powerohm 

Catalog ID: PF65R16K6

By Powerohm
Catalog ID:  PF65R16K6
Allen Bradley Braking Resistor, 16600 W, 65 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Application Allen Bradley
Enclosure Type GCE30
Resistance Ohms 65 Ohm

Dimensions

Depth 10 in
Length 26.375 in
Weight 64.4 lb
Width 16 in

Electrical Ratings

Wattage 16600 W