HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

PF6F5R2K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF6F5R2K60

Allen Bradley Braking Resistor, 2600 W, 6.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF6F5R2K60

Enclosure Type

GCE6

Resistance Ohms

6.5 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

16.5 lb

Width

10 in

Electrical Ratings

Wattage

2600 W

Resources and downloads

Specifications