HUBBELL
Image of PF6F5R6K65 PF6F5R6K65 | Allen Bradley Braking Resistor

PF6F5R6K65 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF6F5R6K65

Allen Bradley Braking Resistor, 6650 W, 6.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF6F5R6K65

Dimensions

Depth

5 in

Length

26.375 in

Weight

31.6 lb

Width

13 in

Electrical Ratings

Wattage

6650 W