text.skipToContent text.skipToNavigation

PF7R36K9

By Powerohm 

Catalog ID: PF7R36K9

By Powerohm
Catalog ID:  PF7R36K9
Allen Bradley Braking Resistor, 36900 W, 7 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Application Allen Bradley
Enclosure Type ED4
Resistance Ohms 7 Ohm

Dimensions

Depth 32 in
Length 30 in
Weight 153 lb
Width 18 in

Electrical Ratings

Wattage 36900 W