text.skipToContent text.skipToNavigation

PF85R3K60

by Powerohm 

Catalog ID: PF85R3K60

Allen Bradley Braking Resistor, 3600 W, 85 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE9
Resistance Ohms 85 Ohm

Dimensions

Depth 5 in
Length 26.375 in
Weight 27.2 lb
Width 10 in

Electrical Ratings

Wattage 3600 W