SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

PF85R5K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF85R5K60

Allen Bradley Braking Resistor, 5600 W, 85 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE15
Resistance Ohms
85 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
38 lb
Width
16 in

Electrical Ratings

Wattage
5600 W

Resources and downloads