SKU-CR100-10
SKU-CR100-10
PPHID-913258-18

PFCR13R150W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR13R150W

Allen Bradley Braking Resistor, 150 W, 13 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
CR150
Resistance Ohms
13 Ohm

Dimensions

Length
9 in
Weight
1.5 lb
Width
0.75 in

Electrical Ratings

Wattage
150 W

Resources and downloads