HUBBELL
Image of PFCR28R150W PFCR28R150W | Allen Bradley Braking Resistor

PFCR28R150W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR28R150W

Allen Bradley Braking Resistor, 150 W, 28 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PFCR28R150W

Dimensions

Length

9 in

Weight

1.5 lb

Width

0.75 in

Electrical Ratings

Wattage

150 W