HUBBELL
Image of PFCR52R300W PFCR52R300W | Allen Bradley Braking Resistor

PFCR52R300W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR52R300W

Allen Bradley Braking Resistor, 300 W, 52 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PFCR52R300W

Dimensions

Length

9 in

Weight

3 lb

Width

1.5 in

Electrical Ratings

Wattage

300 W