text.skipToContent text.skipToNavigation

PFCR60R400W

by Powerohm 

Catalog ID: PFCR60R400W

Allen Bradley Braking Resistor, 400 W, 60 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type CR400
Resistance Ohms 60 Ohm

Dimensions

Length 60 in
Weight 4 lb

Electrical Ratings

Wattage 400 W