text.skipToContent text.skipToNavigation

PFCR65R200W

by Powerohm 

Catalog ID: PFCR65R200W

Allen Bradley Braking Resistor, 200 W, 65 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type CR200
Resistance Ohms 65 Ohm

Dimensions

Length 6 in
Weight 2 lb
Width 1.5 in

Electrical Ratings

Wattage 200 W