HUBBELL
SKU-CR100-10
SKU-CR100-10

PFCR80R400W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR80R400W

Allen Bradley Braking Resistor, 400 W, 80 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR80R400W

Enclosure Type

CR400

Resistance Ohms

80 Ohm

Dimensions

Length

80 in

Weight

4 lb

Electrical Ratings

Wattage

400 W

Resources and downloads

Specifications