HUBBELL
Image of PFCR85R300W PFCR85R300W | Allen Bradley Braking Resistor

PFCR85R300W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR85R300W

Allen Bradley Braking Resistor, 300 W, 85 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PFCR85R300W

Dimensions

Length

6 in

Weight

3 lb

Width

0.75 in

Electrical Ratings

Wattage

300 W