text.skipToContent text.skipToNavigation

PR10F4R16K6

by Powerohm 

Catalog ID: PR10F4R16K6

Allen Bradley Braking Resistor, 16600 W, 10.4 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Available Options Mill Galvanized
Enclosure Style NEMA 1
Enclosure Type GCE30
Resistance Ohms 10.4 Ohm

Dimensions

Depth 10 in
Length 26.375 in
Weight 72 lb
Width 16 in

Electrical Ratings

Wattage 16600 W