HUBBELL
Image of PR22R1K20 PR22R1K20 | Allen Bradley Braking Resistor

PR22R1K20 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PR22R1K20

Allen Bradley Braking Resistor, 1200 W, 22 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR22R1K20

Enclosure Style

NEMA 1

Dimensions

Depth

5 in

Length

12.375 in

Weight

9 lb

Width

10 in

Electrical Ratings

Wattage

1200 W