HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-9

PR4405-15 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR4405-15

Allen Bradley Braking Resistor, 5025 W, 9.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR4405-15

Enclosure Style

NEMA 1

Enclosure Type

GCE8

Resistance Ohms

9.5 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

23.3 lb

Width

13 in

Electrical Ratings

Wattage

5025 W

Resources and downloads

Specifications