MY LISTS
HUBBELL
Image of PR442-21 PR442-21 | Allen Bradley Braking Resistor

PR442-21 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PR442-21

Allen Bradley Braking Resistor, 56000 W, 2.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR442-21

Enclosure Style

NEMA 1

Dimensions

Depth

40 in

Length

30 in

Weight

254.5 lb

Width

18 in

Electrical Ratings

Wattage

56000 W