text.skipToContent text.skipToNavigation

PR442-21A

by Powerohm 

Catalog ID: PR442-21A

Allen Bradley Braking Resistor, 37440 W, 2.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Available Options Mill Galvanized
Enclosure Style NEMA 1
Enclosure Type ED4
Resistance Ohms 2.6 Ohm

Dimensions

Depth 32 in
Length 30 in
Weight 183.8 lb
Width 18 in

Electrical Ratings

Wattage 37440 W