text.skipToContent text.skipToNavigation

PR5505-21A

by Powerohm 

Catalog ID: PR5505-21A

Allen Bradley Braking Resistor, 10000 W, 4 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Available Options Mill Galvanized
Enclosure Style NEMA 1
Enclosure Type GCE18
Resistance Ohms 4 Ohm

Dimensions

Depth 10 in
Length 26.375 in
Weight 52.8 lb
Width 10 in

Electrical Ratings

Wattage 10000 W