SKU-P14494-10
SKU-P14494-10
PPHID-913258-8

PR77R1K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR77R1K60

Allen Bradley Braking Resistor, 1600 W, 77 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
GCE4
Resistance Ohms
77 Ohm

Dimensions

Depth
5 in
Length
12.375 in
Weight
11 lb
Width
13 in

Electrical Ratings

Wattage
1600 W

Resources and downloads