HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R2-125B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-125B02

230 V 125 H P 150% Braking Torque 20% Duty 1 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R2-125B02

Duty Cycling

20 %

Enclosure Type

ED3

Horsepower - Maximum

125

Resistance Ohms

1 Ohm

System Voltage

230 V

Type

R2 Braking Resistor

Resources and downloads

Specifications