HUBBELL
Image of R2-250A02 Type R2 Dynamic Braking Resistor

Type R2 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R2-250A02

Type R2 0.8 OhmsBraking Resistor For 230 V 250 H P 100% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R2-250A02

Duty Cycling

20 %

Enclosure Type

ED4

Horsepower - Maximum

250

System Voltage

230 V

Type

R2 Braking Resistor

Electrical Ratings

Duty Cycling

20 %

Resistance (ohms)

0.8 Ohm

System Voltage

230 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

250