text.skipToContent text.skipToNavigation

R2-250B01

by Powerohm 

Catalog ID: R2-250B01

Powerohm Braking Resistor, 0.5 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 10 %
Enclosure Type ED3
Horsepower - Maximum 250
Resistance Ohms 0.5 Ohm
System Voltage 230 V
Type R2 Braking Resistor