SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

R2-30B03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-30B03

230 V 30 H P 150% Braking Torque 30% Duty 4.2 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
30 %
Enclosure Type
GCE24
Horsepower - Maximum
30
Resistance Ohms
4.2 Ohm
System Voltage
230 V
Type
R2 Braking Resistor

Resources and downloads