text.skipToContent text.skipToNavigation

R2-60B02

by Powerohm 

Catalog ID: R2-60B02

Powerohm Braking Resistor, 2.1 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 20 %
Enclosure Type GCE30
Horsepower - Maximum 60
Resistance Ohms 2.1 Ohm
System Voltage 230 V
Type R2 Braking Resistor