HUBBELL
Image of R4-0.5A10 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-0.5A10

Type R4 1500 OhmsBraking Resistor For 460 V 0.5 H P 100% Braking Torque 100% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R4-0.5A10

Duty Cycling

100 %

Enclosure Type

GCE1

Horsepower - Maximum

0.5

System Voltage

460 V

Type

R4 Braking Resistor

Electrical Ratings

Duty Cycling

100 %

Resistance (ohms)

1500 Ohm

System Voltage

460 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

0.5