HUBBELL
Image of R4-100B02 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-100B02

Type R4 5 OhmsBraking Resistor For 460 V 100 H P 150% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

150 %

Catalog Number

R4-100B02

Duty Cycling

20 %

Enclosure Style

NEMA 1

Enclosure Type

ED3

Horsepower - Maximum

100

System Voltage

460 V

Type

R4 Braking Resistor

Electrical Ratings

Duty Cycling

20 %

Nominal Current (A)

74570

Resistance (ohms)

5 Ohm

System Voltage

460 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

100