SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

R4-125A01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-125A01

460 V 125 H P 100% Braking Torque 10% Duty 6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
150 %
Duty Cycling
10 %
Enclosure Style
NEMA 1
Enclosure Type
GCE18
Horsepower - Maximum
125
Resistance Ohms
6 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Dimensions

Depth
10 in
Length
26.375 in
Width
10 in

Resources and downloads