text.skipToContent text.skipToNavigation

R4-150A03

by Powerohm 

Catalog ID: R4-150A03

Powerohm Braking Resistor, 5 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 30 %
Enclosure Type ED4
Horsepower - Maximum 150
Resistance Ohms 5 Ohm
System Voltage 460 V
Type R4 Braking Resistor