
Brand: Powerohm Resistors
Catalog ID: R4-15A01
Resistance Tolerance: +/- 10%
Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
150 %
Catalog Number
R4-15A01
Duty Cycling
10 %
Enclosure Style
NEMA 1
System Voltage
460 V
Type
R4 Braking Resistor
Depth
5 in
Length
12.375 in
Width
16 in
Duty Cycling
10 %
System Voltage
460 V
Braking Torque
150 %