SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R4-1A03 | Powerohm Braking Resistor

Brand:

Catalog ID:

R4-1A03

460 V 1 H P 100% Braking Torque 30% Duty 750 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
100 %
Duty Cycling
30 %
Enclosure Type
GCE1
Horsepower - Maximum
1
Resistance Ohms
750 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads