HUBBELL
Image of R4-250B01 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-250B01

Type R4 2 OhmsBraking Resistor For 460 V 250 H P 150% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R4-250B01

Duty Cycling

10 %

Enclosure Type

ED3

Horsepower - Maximum

250

System Voltage

460 V

Type

R4 Braking Resistor

Electrical Ratings

Duty Cycling

10 %

Resistance (ohms)

2 Ohm

System Voltage

460 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

250