HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

R4-30A03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-30A03

460 V 30 H P 100% Braking Torque 30% Duty 25 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-30A03

Duty Cycling

30 %

Enclosure Style

NEMA 1

Enclosure Type

GCE18

Horsepower - Maximum

30

Nominal Current (A)

22371

Resistance Ohms

25 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Dimensions

Depth

10 in

Length

26.375 in

Width

10 in

Resources and downloads

Specifications