HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-30B05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-30B05

460 V 30 H P 150% Braking Torque 50% Duty 17 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

150 %

Catalog Number

R4-30B05

Duty Cycling

50 %

Enclosure Style

NEMA 1

Enclosure Type

ED3

Horsepower - Maximum

30

Nominal Current (A)

22371

Resistance Ohms

17 Ohm

System Voltage

460 V

Dimensions

Depth

24 in

Length

30 in

Width

18 in

Resources and downloads

Specifications