HUBBELL
Image of R4-350A03 Type R4 Dynamic Braking Resistor
Image of R4-350A03 Type R4 Dynamic Braking Resistor
Image of R4-350A03 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-350A03

Type R4 2.2 OhmsBraking Resistor For 460 V 350 H P 100% Braking Torque 30% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R4-350A03

Duty Cycling

30 %

Enclosure Type

ED8

Horsepower - Maximum

350

System Voltage

460 V

Type

R4 Braking Resistor

Electrical Ratings

Duty Cycling

30 %

Resistance (ohms)

2.2 Ohm

System Voltage

460 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

350