text.skipToContent text.skipToNavigation

R4-350B03

by Powerohm 

Catalog ID: R4-350B03

Powerohm Braking Resistor, 1.5 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 30 %
Enclosure Type (2)ED8
Horsepower - Maximum 350
Resistance Ohms 1.5 Ohm
System Voltage 460 V
Type R4 Braking Resistor