HUBBELL
Image of R4-40A02 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-40A02

Type R4 19 OhmsBraking Resistor For 460 V 40 H P 100% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-40A02

Duty Cycling

20 %

Enclosure Style

NEMA 1

System Voltage

460 V

Dimensions

Depth

5 in

Length

26.375 in

Width

16 in

Electrical Ratings

Duty Cycling

20 %

System Voltage

460 V

Force Related

Braking Torque

100 %