HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-40B05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-40B05

460 V 40 H P 150% Braking Torque 50% Duty 12.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

150 %

Catalog Number

R4-40B05

Duty Cycling

50 %

Enclosure Style

NEMA 1

Enclosure Type

ED3

Horsepower - Maximum

40

Nominal Current (A)

29828

Resistance Ohms

12.6 Ohm

System Voltage

460 V

Dimensions

Depth

24 in

Length

30 in

Width

18 in

Resources and downloads

Specifications