SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-500B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-500B02

460 V 500 H P 150% Braking Torque 20% Duty 1 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
20 %
Enclosure Type
(2)ED6
Horsepower - Maximum
500
Resistance Ohms
1 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads