HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

R4-50A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-50A02

460 V 50 H P 100% Braking Torque 20% Duty 15 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-50A02

Duty Cycling

20 %

Enclosure Type

GCE18

Horsepower - Maximum

50

Resistance Ohms

15 Ohm

System Voltage

460 V

Dimensions

Depth

10 in

Length

26.375 in

Width

10 in

Resources and downloads

Specifications