HUBBELL
Image of R4-60A01 Type R4 Dynamic Braking Resistor

Type R4 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R4-60A01

Type R4 12.6 OhmsBraking Resistor For 460 V 60 H P 100% Braking Torque 10% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Resistance Tolerance: +/- 10%

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-60A01

Duty Cycling

10 %

Enclosure Style

NEMA 1

Enclosure Type

GCE8

Horsepower - Maximum

60

System Voltage

460 V

Electrical Ratings

Duty Cycling

10 %

Resistance (ohms)

12.6 Ohm

System Voltage

460 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

60