SKU-P14494-10
SKU-P14494-10
PPHID-913258-15

R4-75A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-75A02

460 V 75 H P 100% Braking Torque 20% Duty 10 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
20 %
Enclosure Style
NEMA 1
Enclosure Type
GCE30
Horsepower - Maximum
75
Nominal Current (A)
55927.5
Resistance Ohms
10 Ohm
System Voltage
460 V

Dimensions

Depth
10 in
Length
26.375 in
Width
16 in

Resources and downloads