text.skipToContent text.skipToNavigation

R5-100B02

by Powerohm 

Catalog ID: R5-100B02

Powerohm Braking Resistor, 7.8 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 20 %
Enclosure Type ED3
Horsepower - Maximum 100
Resistance Ohms 7.8 Ohm
System Voltage 575 V
Type R5 Braking Resistor