HUBBELL
Image of R5-10A10 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-10A10

Type R5 120 OhmsBraking Resistor For 575 V 10 H P 100% Braking Torque 100% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R5-10A10

Duty Cycling

100 %

Enclosure Type

GCE24

Horsepower - Maximum

10

System Voltage

575 V

Type

R5 Braking Resistor

Electrical Ratings

Duty Cycling

100 %

Resistance (ohms)

120 Ohm

System Voltage

575 V

Force Related

Braking Torque

100 %

Operational

Horsepower - Maximum

10