HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R5-125A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-125A02

575 V 125 H P 100% Braking Torque 20% Duty 9.3 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R5-125A02

Duty Cycling

20 %

Enclosure Type

ED2

Horsepower - Maximum

125

Resistance Ohms

9.3 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications