HUBBELL
Image of R5-125B02 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-125B02

Type R5 6.3 OhmsBraking Resistor For 575 V 125 H P 150% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R5-125B02

Duty Cycling

20 %

Enclosure Type

ED3

Horsepower - Maximum

125

System Voltage

575 V

Type

R5 Braking Resistor

Electrical Ratings

Duty Cycling

20 %

Resistance (ohms)

6.3 Ohm

System Voltage

575 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

125