text.skipToContent text.skipToNavigation

R5-20A01

by Powerohm 

Catalog ID: R5-20A01

Powerohm Braking Resistor, 59 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 10 %
Enclosure Type GCE4
Horsepower - Maximum 20
Resistance Ohms 59 Ohm
System Voltage 575 V
Type R5 Braking Resistor