text.skipToContent text.skipToNavigation

R5-7.5A01

by Powerohm 

Catalog ID: R5-7.5A01

Powerohm Braking Resistor, 150 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 10 %
Enclosure Type GCE2
Horsepower - Maximum 7.5
Resistance Ohms 150 Ohm
System Voltage 575 V
Type R5 Braking Resistor