HUBBELL
Image of R5-7.5B05 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-7.5B05

Type R5 100 OhmsBraking Resistor For 575 V 7.5 H P 150% Braking Torque 50% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R5-7.5B05

Duty Cycling

50 %

Enclosure Type

GCE18

Horsepower - Maximum

7.5

System Voltage

575 V

Type

R5 Braking Resistor

Electrical Ratings

Duty Cycling

50 %

Resistance (ohms)

100 Ohm

System Voltage

575 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

7.5