SKU-GL27
SKU-GL27
PPHID-2539576-3

GL41-T | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL57-T

Type GL Grid Resistor 6.06 Ohms 57 A

Continues Wattage -19688

Product details

General

Resistance Ohms
6.06 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
75 lb
Width
27.75 in

Electrical Ratings

Current / Amperage Rating
57 A
Maximum Current Rating Amps Continuous
57 Amps
Wattage
19688 W

Resources and downloads